Power Modules
Mk Dimension 20A Functional Module
Functional Modules by Mk Dimension are range of wiring device that combines style and value, without compromising on quality. These functional modules are 1 gang and available in 20A range.
MK Dimension Functional Modules are range of wiring device that combines style and value, without compromising on quality. Easy to install. Easy to use. Hard to ignore. The new MK Dimensions range guarantees you reliable, hassle-free products that don’t sacrifice form for function. These modules are available in two colour black and white. These functional modules are 1 gang and available in 20A range.
Features & Benefits:- Backed out and captive terminal screws
- Clear terminal marking
- Inline terminals
- BS EN 60669-1:1999
Others
- Current Rating
- 20 ampere
- Ways
- 2 millimetre
- High Current
- Yes ampere
- Poles
- 1
- Gangs
- 1
- Brand
- MK Electric
Others
- Current Rating
- 20 ampere
- Ways
- 2 millimetre
- High Current
- Yes ampere
- Poles
- 1
- Gangs
- 1
- Brand
- MK Electric
- Current Rating : 20 ampere
- Ways : 2 millimetre
- High Current : Yes ampere
- Poles : 1
- Gangs : 1
- Brand : MK Electric