Sensors
Easyclickpro Motion Detector
Easyclickpro Dimming receivers/modules features an integrated energy meter that can record the energy values. Dimming module receives its telegrams via the external module and uses its power to implement the configured functions and parameters.
Easyclickpro Dimming receivers/modules features an integrated energy meter (energy measuring chip) that can record the energy values of the connected consumer. Dimming module receives its telegrams via the external module and uses its power sections to implement the configured functions and parameters. In addition, the energy consumption can be depicted as a histogram on an hourly or weekly basis, together with the total consumption and the total costs. The Easyclick UNI dimming module is used to switch and dim lights based on a range of functions and parameters configured at rotary switches. A function can be defined individually for each programmed transmitter.
Features & Benefits:- Records energy values
- Records total energy consumption
- Used to switch and dim lights
- CE
Others
- Brand
- PEHA
Others
- Brand
- PEHA
- Brand : PEHA
Image
SKU
Description
00317326
D 451 FU-BM LUX