Round Pin Sockets
Aspect 1-gang 2A Round Pin Socket Outlet
The Mk Electric’s K24380 are 1 gang 2 ampere round pin switch socket outlets with option for black or white inserts.
The Mk Electric’s K24380 are 1 gang 2 ampere round pin switch socket outlets with option for black or white inserts. The socket outlets can be wall or bench mounted and are available in different finishes. The round pin socket outlets are designed for ease of installation and can be quickly installed as replacements for existing socket outlets or in new installations.
Features & Benefits:- Available with black or white inserts
- Top access terminals make wiring easier and quicker
- Slim profile ‘screw-less ’ front plates of only 4mm
- BS 546: 1950
Others
- Fixing Centers
- 60.3 millimetre
- Minimum Mounting Box Depth
- 46 millimetre
- 35 millimetre
- Maximum Installation Altitude
- 2000 metre
- Brand
- MK Electric
- Terminal Capacity
- 7 x 1 mm²
- 4 x 1.5 mm²
- 2 x 2.5 mm²
- 1 x 4 mm²
- Special Features
- Integral ON Indicator
Others
- Fixing Centers
- 60.3 millimetre
- Minimum Mounting Box Depth
- 46 millimetre
- 35 millimetre
- Maximum Installation Altitude
- 2000 metre
- Brand
- MK Electric
- Terminal Capacity
- 7 x 1 mm²
- 4 x 1.5 mm²
- 2 x 2.5 mm²
- 1 x 4 mm²
- Special Features
- Integral ON Indicator
- Brand : MK Electric
- Terminal Capacity : 7 x 1 mm²|4 x 1.5 mm²|2 x 2.5 mm²|1 x 4 mm²
- Special Features : Integral ON Indicator
- Fixing Centers : 60.3 millimetre
- Minimum Mounting Box Depth : 46 millimetre|35 millimetre
- Maximum Installation Altitude : 2000 metre
Image
SKU
Description
K24380POCW
Socket Outlet, Round Pin, 1-gang, 2A, 86x86mm, White Insert, Polished Chrome
K24380PBRB
Socket Outlet, Round Pin, 1-gang, 2A, 86x86mm, Black Insert, Polished Brass