Shaver Sockets
EdgeTM Shaver Supply Unit
MK EdgeTM series offers Shaver Supply Units. The Shaver Supply Units provide choice of Metallic, Glass effect and Synthetic material with various finishes.
MK EdgeTM series offers Shaver Supply Units. These Shaver Supply Units are available in 120/130V range. EdgeTM Shaver Supply Unit are available in diverse range of colours, styles and textures, providing the ultimate choice for any interior. The series provides choice of Metallic, Glass effect and Synthetic material with various finishes
Features & Benefits:- Automatic primary supply switching on insertion of plug
- Safety interlocked shutters to prevent insertion of two plugs simultaneously
- BS EN 61558-2-5:1998
Others
- Fixing Centers
- 120.6 millimetre
- Current Rating
- 400 milliampere
- Maximum Output Voltage
- 230 volt
- Minimum Output Voltage
- 115 volt
- Brand
- MK Electric
- Dual Voltage
- Yes
Others
- Fixing Centers
- 120.6 millimetre
- Current Rating
- 400 milliampere
- Maximum Output Voltage
- 230 volt
- Minimum Output Voltage
- 115 volt
- Brand
- MK Electric
- Dual Voltage
- Yes
- Brand : MK Electric
- Dual Voltage : Yes
- Fixing Centers : 120.6 millimetre
- Current Rating : 400 milliampere
- Maximum Output Voltage : 230 volt
- Minimum Output Voltage : 115 volt
Image
SKU
Description
K14710SAGW
Shaver Supply Unit, 146x86mm, 120/130V, Satin Gold, White Insert
K14710BSSB
Shaver Supply Unit, 146x86mm, 120/130V, Brushed Stainless Steel, Black Insert
K14710BRCB
Shaver Supply Unit, 146x86mm, 120/130V, Brushed Chrome, Black Insert
K14710SAGB
Shaver Supply Unit, 146x86mm, 120/130V, Satin Gold, Black Insert
K14710SAAW
Shaver Supply Unit, 146x86mm, 120/130V, Silver Anodised Aluminium, Black Insert
K14710SAAB
Shaver Supply Unit, 146x86mm, 120/130V, Silver Anodised Aluminium, White Insert
K14710LBKB
Shaver Supply Unit, 146x86mm, 120/130V, Lustrous Black, Black Insert
K14710BSSW
Shaver Supply Unit, 146x86mm, 120/130V, Brushed Stainless Steel, White Insert
K14710BRCW
Shaver Supply Unit, 146x86mm, 120/130V, Brushed Chrome, White Insert