switchsockets
2G Panel Mount Swtitchsocket
Logic Plus™ Switch Socket Outlet is a 13A which is supplied with M3.5 threaded eyelets and fixing screws. This panel mounting socket has side entry terminals.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Logic Plus™ Switch Socket Outlet is a 13A which is supplied with M3.5 threaded eyelets and fixing screws. This panel mounting socket has side entry terminals.
Features & Benefits:- Waterproof and Dustproof
- Durable Material
- Temperature Tolerant
- Robust Construction
- BS 1363-2:1995
Others
- Brand
- MK Electric
- Poles
- 1
- Gangs
- 2 volt
- Finish
- White
- Current Rating
- 13 ampere
Others
- Brand
- MK Electric
- Poles
- 1
- Gangs
- 2 volt
- Finish
- White
- Current Rating
- 13 ampere
- Brand : MK Electric
- Poles : 1
- Gangs : 2 volt
- Finish : White
- Current Rating : 13 ampere