https://buildings.honeywell.com/us/en/search-results.html

Switchsockets

Cablelink Plus Serviced Power Module

The cable link plus serviced power modules have unique two piece design to provide quick and safe installation. These power modules are ideal for use with the Interact underfloor power system.

The cable link plus serviced power modular modules and floor boxes are ideal for use with the interact underfloor power system. Interact underfloor power is a low profile powertrack system catering for single and multi-circuit applications. Cablelink plus serviced power modules have unique two piece design to provide quick and safe installation. Earthling for modules achieved through screwed connection between base and module plate. Left hand and right hand modules are available to achieve a ‘staggered’ arrangement. ‘Staggered’ arrangement of modules ensures strain relief clearance for moulded plug tops.

Cablelink plus modular floor boxes have been specifically engineered to ensure robustness, a faster installation and maximum life span flexibility. The unique “ladder” design enables modules to be positioned at lower heights within the box to cater for Cat 6, 6A & 7 patch leads, transformer plug tops and audio visual applications. The design allows the complete box and modules to be easily installed and removed.

Features & Benefits:
  • Left and right handed power plates provide plug top cable strain relief
  • Pre-wired power modules available for quicker installation
  • Cat 6, 6A and 7 and fibre solutions available
Certifications:
  • ISO 9002

Others

  • Brand
    • MK Electric
  • Modules
    • 2

Others

  • Brand
    • MK Electric
  • Modules
    • 2
  • Brand : MK Electric
  • Modules : 2
Image
SKU
Description
alt
CRM11750NSCE
Serviced Power Module, Cablelink Plus Modular Floorbox, 4G 13A Switch Socket Outlet, Non Standard (T PIN), Left Hand