Switchsockets
K24347 Dual Earth Switch Socket.
The Dual Earth Switch Socket comes from the range of socket outlets designed for ease of installation and having all the advantageous design features of the MK range of wiring devices.
The Dual Earth Switch Socket comes from the range of socket outlets designed for ease of installation and having all the advantageous design features of the MK range of wiring devices. The 2 gang sockets with outboard rockers (available in Logic Plus and Albany Plus) are of particular value for use by the infirm and partially sighted whilst the same feature in Metalclad Plus is ideal for use with gloved hands.
Features & Benefits:- Double Pole Switching
- 3mm switch contact gap
- Dual earth terminals
- Slim, 4mm screwless front plate
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
- 3 Pin "child resistant" safety shutter stystem
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Finishes available :-
- BSS- Brushed Stainless Steel
- LBS - Laquered BrushSsteel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 886ZIC
- Flush mounting box = 878ZIC, for extra wiring space
- Conforms to BS1363-2:2016 + A1:2018
- RoHS Directive - 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Fixing Centers
- 120.6 millimetre
- Brand
- MK Electric
- Poles
- 2
Others
- Fixing Centers
- 120.6 millimetre
- Brand
- MK Electric
- Poles
- 2
- Brand : MK Electric
- Poles : 2
- Fixing Centers : 120.6 millimetre
Image
SKU
Description
K24347BSSWMY
13A 2G DP Dual Earth Switch Socket