/content/hbtbt/us/en/search-results.html

Switchsockets

K24357 Switchsocket Outlet

Switch socket Outlet by Aspect from MK Electric has a 3 pin operated shutter safety mechanism and double pole switching. Switches to be large and concave with a minimum 3mm contact gap with a positive click to denote successful operation.

Overview

Switch socket Outlet by Aspect is both modern and contemporary, so it looks at home anywhere, in almost any kind of environment where style and quality are important. All sockets to have a 3 pin operated shutter safety mechanism and double pole switching, with the contacts designed such that the neutral makes before and breaks after the live pole for improved safety. Switches to be large and concave with a minimum 3mm contact gap with a positive click to denote successful operation.

Features & Benefits:
  • Double Pole Switching
  • 3mm switch contact gap
  • Dual earth terminals
  • Slim, 4mm screwless front plate
  • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
  • For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
  • 3 Pin "child resistant" safety shutter stystem
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • Finishes available :-
  • BSS- Brushed Stainless Steel
  • LBS - Laquered BrushSsteel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding Porcelain White and Lustrous Ivory where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 866ZIC
  • Flush mounting box = 877ZIC, for extra wiring space
Certifications:
  • Conforms to BS1363-2:2016 + A1:2018
  • RoHS Directive - 2011/65/EU
  • CE Marked
  • IP Rating = IP2XD
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Gangs
    • 1 volt
  • Current Rating
    • 13 ampere
  • Brand
    • MK Electric
  • Poles
    • 2

Others

  • Fixing Centers
    • 60.3 millimetre
  • Gangs
    • 1 volt
  • Current Rating
    • 13 ampere
  • Brand
    • MK Electric
  • Poles
    • 2
  • Fixing Centers : 60.3 millimetre
  • Gangs : 1 volt
  • Current Rating : 13 ampere
  • Brand : MK Electric
  • Poles : 2
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
K24357BSSWMY
13A 1G DP Dual Earth Switch Socket
alt
K24357POCWMY
13A 1G DP Dual Earth Switch Socket
alt
K24357SAGWMY
13A 1G DP Dual Earth Switch Socket
Image
SKU
Description
alt
K24357BSSWMY
13A 1G DP Dual Earth Switch Socket
alt
K24357POCWMY
13A 1G DP Dual Earth Switch Socket
alt
K24357SAGWMY
13A 1G DP Dual Earth Switch Socket