https://buildings.honeywell.com/us/en/search-results.html

Switchsockets

K34357N Switched Socket Outlet

Switched Socket Outlets from the MK Elements collection are the perfect fusion of distinctive design and unparalleled quality.

Switched Socket Outlets from the MK Elements collection are a revolutionary range of stylish wiring devices. Innovative, iconic and inspiring, the Elements collection is the perfect fusion of distinctive design and unparalleled quality. Inspired by materials such as wood, leather and stone, and with electronic touch control switches and dimmers, the MK Elements collection offers the perfect companion for any interior. The range provides slim, screwless profiles and silent operation, alongside a diverse range of colours, styles and textures, providing the ultimate choice for any interior.

Features & Benefits:
  • 16 Standard High Quality Finishes With Ultimate Flexibility
  • Total Safety 3-pin operated ‘child resistant shutter system’
  • Unrivalled Quality And Reliability
  • Comprehensive Range Of Sockets, Switches And Modular Ancillary Products
  • 20 Year Guarantee
Certifications:
  • BS 1363-2:1995

Others

  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric
  • Poles
    • 2
  • Terminal Capacity
    • 2 x 6 mm²
    • 3 x 4 mm²
    • 3 x 2.5 mm²

Others

  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric
  • Poles
    • 2
  • Terminal Capacity
    • 2 x 6 mm²
    • 3 x 4 mm²
    • 3 x 2.5 mm²
  • Brand : MK Electric
  • Poles : 2
  • Terminal Capacity : 2 x 6 mm²|3 x 4 mm²|3 x 2.5 mm²
  • Fixing Centers : 60.3 millimetre
Image
SKU
Description
alt
K34357NMSTSG
1G 13A DP Switch Socket Outlet w/LOC & IND
alt
K34357NMSPSG
1G 13A DP Switch Socket Outlet w/LOC & IND
alt
K34357NSNSSG
1G 13A DP Switch Socket with LED-SNS
alt
K34357NSBPSG
1G 13A DP Switch Socket Outlet w/LOC & IND
alt
K34357NMBSSG
1G 13A DP Switch Socket Outlet w/LOC & IND
alt
K34357NMBBSG
1G 13A DP Switch Socket Outlet w/LOC & IND
alt
K34357NGPOSG
1G 13A DP Switch Socket Outlet w/LOC & IND
alt
K34357NGIWSG
1G 13A DP Switch Socket Outlet w/LOC & IND
alt
K34357NSCWSG
1G 13A DP Switch Socket with LED-SCW