Switchsockets
Logic Plus™ 13A 2G Switchsockets
Logic Plus™ 13A 2G switchsockets are an extensive range of double switchsockets outlets manufactured from urea formaldehyde, with inherent antibacterial and antiviral properties. All sockets have double pole switching as standard.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Logic Plus™ 13A 2G switchsockets outlets are manufactured from urea formaldehyde, with inherent antibacterial and antiviral properties. All sockets have double pole switching as standard.
Products are suitable for a wide array of applications, as they offer options for clean and dual earth capability as well options for neon indicators within the switch.
Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available
Features & Benefits:- 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted.
- Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%.
- Backed out, in line terminals for easier installation.
- 30 year guarantee.
- Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
- Printed terminal markings on grey rear moulding for clearer identification.
- 3mm switch contact gap.
- Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
- BS1363-2:2016
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric