Switchsockets
Mk Avant Switch Socket Outlet
MK Avant Switch Socket Outlet is specifically designed for use in either outdoor or indoor environments and in areas heavily exposed to dust and splashing water.
MK Avant Switch Socket Outlet is specifically designed for use in either outdoor or indoor environments and in areas heavily exposed to dust and splashing water. In addition to its ease of installation, the range is aesthetically pleasing with a modern, slim and curved design, allowing the switches and sockets to blend easily with their surroundings.
Features & Benefits:- Waterproof and Dustproof: - Offers protection from strong jets of water from any direction, and protection from dust, sawdust and small particles
- Durable Material: - The use of high quality plastic prevents discoloration, cracking or fading in UV light
- Temperature Tolerant: - Reliable in operation during extremes of heat or cold
- Robust Construction: - A robust range of products made with polycarbonate, one of the toughest thermoplastics available in the world
- BS 1363-2:1995
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
K63657WHI/A/D
Switch Socket Outlet, 1G, 13A, White
K63657WHI
Switch Socket Outlet, 1G, 13A, White
K63657TTA/A/D
Switch Socket Outlet, 1G, 13A, Titanium
K63657CHA/A/D
Switch Socket Outlet, 1G, 13A, Charcoal
K63657CHM/A/D
Switch Socket Outlet, 1G, 13A, Champagne