switchsockets
MK Base 13A 1G Switchsockets
MK Base 1 Gang Sockets are a range of 13A socket, made from urea formaldehyde, a high grade thermoset material that provides inherent antibacterial and antiviral properties.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
MK Base 13A 1 Gang Sockets.
Available in single pole or double pole variants with or without Neon Indicators.
Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%
Features & Benefits:- Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral. properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
- Backed out, captive terminals for easy installation.
- 20 year guarantee.
- Single pole /double pole switching options.
- Printed terminal markings.
- Supplied with screw caps
- BS1363-2:2017
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric