Switchsockets
MK Electric Switch Socket Outlet
The MK Electric K1257D1 product is provided with facilities for ‘clean earth’ connection and is suitable for non standard plugs with ‘T’ shaped earth pin.
The MK Electric K1257D1 product is provided with facilities for ‘clean earth’ connection and is suitable for non standard plugs with ‘T’ shaped earth pin. A range of socket outlets designed for ease of installation and having all the advantageous design features of the Logic Plus range. The sockets have two independent earth terminals so that they can also be used for ‘clean earth’ installations.
Features & Benefits:- Double Pole Switching
- Non standard" T" shaped earth pin
- 3mm switch contact gap
- Clean earth terminals
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- For additional safety the Neutral pole contact ‘makes first’,& ‘breaks last’ after the Live contact
- 3 pin "child resistant"safety shutter system
- Flush mounting box = 861ZIC
- Flush mounting box = 866ZIC for extra wiring space
- Surface mounting box = K2140WHI
- Conforms to BS1363-2:2016 + A1:2018
- Low Voltage Directive 2014/35/EU
- RoHS Directive - 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
K1257D1RED
Switch Socket Outlet, 13Amp, 1-gang, Non Standard, Flush Mount, Double Pole, Clean Earth, Red Rocker, Red Frontplate