/content/hbtbt/us/en/search-results.html

Switchsockets

MK Electric Wide Rocker Socket

The MK Albany Plus Range is stylish but subtle and is suitable for both classical and contemporary interiors. Products from this range are manufactured from the finest materials, ensuring they remain stylish and effective for years .

Overview

The MK Albany Plus Range is stylish but subtle and is suitable for both classical and contemporary interiors. Products from this range are manufactured from the finest materials, ensuring they remain stylish and effective for years after installation.The MK K1258BSS is a 1-gang, double pole switched socket outlet from the Albany Plus range.

Features & Benefits:
  • Double Pole Switching
  • Non standard" T" shaped earth pin
  • 3mm switch contact gap
  • Clean earth terminals
  • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
  • For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
  • 3 Pin "child resistant" safety shutter stystem
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • Finishes available :-
  • BSS- Brushed Stainless Steel
  • BRC - Brushed Chrome
  • All finishes are only available with White inserts
  • Flush mounting box = 861ZIC
  • Flush mounting box = 866ZIC, for extra wiring space
Certifications:
  • Conforms to BS1363-2:2016 + A1:2018
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive - 2011/65/EU
  • CE Marked
  • IP Rating = IP2XD
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Terminal Capacity
    • 2 x 6 mm² millimetre
    • 3 x 2.5 mm² millimetre
    • 3 x 4 mm² millimetre
  • Gangs
    • 1 volt
  • Brand
    • MK Electric
  • Material
    • Metal
  • Current Rating
    • 13 ampere
  • Special Features
    • 3 mm Minimum Switch Contact Gap voltage direct current
    • Dual Earth Terminal voltage direct current
  • Poles
    • 2
  • Insert Color
    • White

Others

  • Fixing Centers
    • 60.3 millimetre
  • Terminal Capacity
    • 2 x 6 mm² millimetre
    • 3 x 2.5 mm² millimetre
    • 3 x 4 mm² millimetre
  • Gangs
    • 1 volt
  • Brand
    • MK Electric
  • Material
    • Metal
  • Current Rating
    • 13 ampere
  • Special Features
    • 3 mm Minimum Switch Contact Gap voltage direct current
    • Dual Earth Terminal voltage direct current
  • Poles
    • 2
  • Insert Color
    • White
  • Fixing Centers : 60.3 millimetre
  • Terminal Capacity : 2 x 6 mm² millimetre|3 x 2.5 mm² millimetre|3 x 4 mm² millimetre
  • Gangs : 1 volt
  • Brand : MK Electric
  • Material : Metal
  • Current Rating : 13 ampere
  • Special Features : 3 mm Minimum Switch Contact Gap voltage direct current|Dual Earth Terminal voltage direct current
  • Poles : 2
  • Insert Color : White
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
K1258PCR
Wide Rocker Socket, 1 Gang, Flush Mounting, Neon Indicator, Polished Chrome
Image
SKU
Description
alt
K1258PCR
Wide Rocker Socket, 1 Gang, Flush Mounting, Neon Indicator, Polished Chrome