Switchsockets
MK Electric Wiring Device
Mk Electric Switched Socket is Fitted with two earth terminals to provide a double earth facility for use when installations require a high integrity protective connection
Mk Electric Switched Socket is Fitted with two earth terminals to provide a double earth facility for use when installations require a high integrity protective connection
Features & Benefits:- Double Pole Switching
- 3mm switch contact gap
- Cleanl earth terminals
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
- 3 Pin "child resistant" safety shutter stystem
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation Finishes available :-
- BSS- Brushed Stainless Steel
- LBS - Laquered Brushed Steel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 886ZIC
- Flush mounting box = 878ZIC, for extra wiring space
- Conforms to BS1363-2:2016 + A1:2018
- RoHS Directive - 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Fixing Centers
- 120.6 millimetre
- Brand
- MK Electric
- Terminal Capacity
- 2 x 4 mm²
- 3 x 2.5 mm²
- Poles
- 2
- Special Features
- 3 mm Minimum Switch Contact Gap
- Dual Earth Terminal
- Material
- Metal
Others
- Fixing Centers
- 120.6 millimetre
- Brand
- MK Electric
- Terminal Capacity
- 2 x 4 mm²
- 3 x 2.5 mm²
- Poles
- 2
- Special Features
- 3 mm Minimum Switch Contact Gap
- Dual Earth Terminal
- Material
- Metal
- Brand : MK Electric
- Terminal Capacity : 2 x 4 mm²|3 x 2.5 mm²
- Poles : 2
- Special Features : 3 mm Minimum Switch Contact Gap|Dual Earth Terminal
- Material : Metal
- Fixing Centers : 120.6 millimetre
Image
SKU
Description
K14345SAAB
Wiring Device, 2 Gang, 2 Pole, Silver Anodised Aluminium, Black inserts