Switchsockets
MK Elements Switchsocket Outlet
MK Elements Switchsocket Outlets are 13A, 2 Gang DP with LED indicator/ locator
MK Elements Switchsocket Outlets are 13A, 2 Gang DP with LED indicator/ locator
Features & Benefits:- 16 standard finishes
- Many more customised combinations of standard colours, materials and finishes available
- Products with LED locators and indicators available
- 3 pin operated shutter
- Printed terminal markings on grey rear mouldings for clearer identification
- 3mm minimum switch contact gap
- Double pole switching
- Only one size of screwdriver required for installation
- Dual earth terminals for high integrity earthing are available
- Backed out and captive terminal screws
- BS 1363-2:1995
Others
- Fixing Centers
- 120.6 millimetre
- Poles
- 2
- Brand
- MK Electric
- Terminal Capacity
- 3 x 2.5 mm²
- 3 x 4 mm²
- 2 x 6 mm²
Others
- Fixing Centers
- 120.6 millimetre
- Poles
- 2
- Brand
- MK Electric
- Terminal Capacity
- 3 x 2.5 mm²
- 3 x 4 mm²
- 2 x 6 mm²
- Poles : 2
- Brand : MK Electric
- Terminal Capacity : 3 x 2.5 mm²|3 x 4 mm²|2 x 6 mm²
- Fixing Centers : 120.6 millimetre
Image
SKU
Description
K34347NMSTSG
2G 13A DP Switch Socket with LED-MST
K34347NMSPSG
2G 13A DP Switch Socket with LED-MSP
K34347NGPOSG
2G 13A DP Switch Socket with LED-GPO
K34347NGIWSG
2G 13A DP Switch Socket with LED-GIW
K34347NSCWSG
2G 13A DP Switch Socket with LED-SCW
K34347NSBPSG
2G 13A DP Switch Socket with LED-SBP
K34347NMBSSG
2G 13A DP Switch Socket with LED-MBS