Switchsockets
MK Masterseal Plus™ Switchsocket Outlet
The MK Masterseal Plus Socket range is for use in areas where dust and water could get in to any wiring devices that are in place. The range has been specifically designed to combat this problem as the offer an Ingress Protection rating of IP66.
The MK Masterseal Plus Socket range is for use in areas where dust and water could get in to any wiring devices that are in place. The range has been specifically designed to combat this problem as the offer an Ingress Protection rating of IP66. This means it offers total protection against dust and high pressure jets of water from all directions. These facilities make the Masterseal Plus range ideal for use in laboratories, factories, commercial kitchens, swimming pools and warehouses.
Features & Benefits:- It has Double Pole Configuration
- Waterproof
- Ingress Protection rating of IP66
- robust construction making it tough and temperature tolerant.
- BS 1363-2:1995
- IP66 BS EN 60529:1992
Others
- Poles
- 2
- Terminal Capacity
- 3 x 4 mm²
- 3 x 2.5 mm²
- 2 x 6 mm²
- Brand
- MK Electric
Others
- Poles
- 2
- Terminal Capacity
- 3 x 4 mm²
- 3 x 2.5 mm²
- 2 x 6 mm²
- Brand
- MK Electric
- Poles : 2
- Terminal Capacity : 3 x 4 mm²|3 x 2.5 mm²|2 x 6 mm²
- Brand : MK Electric
Image
SKU
Description
K56488GRYMY
2G 13AMP SSO WITH NEON & CLR LID