/content/hbtbt/us/en/search-results.html

Switchsockets

MK Metalclad Plus Switchsocket Outlet

The MK Electric Switchsocket Outlet from Metalclad Plus range ideal for factories, workshops, garages and sheds as they are made to stand up to the wear and tear of everyday use, but in some areas where you need them to be even tougher.

Overview

The MK Electric Switchsocket Outlet from Metalclad Plus range ideal for factories, workshops, garages and sheds as they are made to stand up to the wear and tear of everyday use, but in some areas where you need them to be even tougher. This range of socket outlets are designed for ease of installation and having all the advantageous design features of the Metalclad Plus. The products are made from heavy gauge steel making the product tough and impact resistant keeping safety levels high. The Metalclad Plus range of surface mounted accessories is ideal for factories, workshops, garages and sheds.

Features & Benefits:
  • Moulded ON indicator flash on plastic switches will not rub off
  • 3 pin operated safety shutter
  • Printed terminal markings on grey rear mouldings for clearer identification
  • Top access, angled terminals make wiring easier and quicker
  • Double pole switching
  • Clean earth sockets available
Certifications:
  • BS 546:1950
Specifications

Others

  • Finish
    • Aluminum
  • Gangs
    • 1 volt
  • Current Rating
    • 5 ampere
  • Brand
    • MK Electric

Others

  • Finish
    • Aluminum
  • Gangs
    • 1 volt
  • Current Rating
    • 5 ampere
  • Brand
    • MK Electric
  • Finish : Aluminum
  • Gangs : 1 volt
  • Current Rating : 5 ampere
  • Brand : MK Electric
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
K2871ALMID
5A 1G Round PIN Sw.Socket
alt
K2871ALMMY
5A 1G Round PIN Sw.Socket
Image
SKU
Description
alt
K2871ALMID
5A 1G Round PIN Sw.Socket
alt
K2871ALMMY
5A 1G Round PIN Sw.Socket