Switchsockets
Switch Socket Outlet 1 Gang with Neon
MK Electric Switch socket outlet has Fitted with two earth terminals to provide a double earth facility for use when installations require a high integrity protective connection and has 1 Gang
MK Electric Switch socket outlet has Fitted with two earth terminals to provide a double earth facility for use when installations require a high integrity protective connection and has 1 Gang. The built-in lock in the Edge™ 13A Key Operated Socket ensures that power cannot be turned on or off without the removable key, making it ideal for communal areas such as hotel lobbies.
Features & Benefits:- Double Pole Switching
- 3mm switch contact gap
- Dual earth terminals
- Flat headed screws
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
- 3 Pin "child resistant" safety shutter stystem
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- C/w Neon indicator
- Finishes available -
- BSS- Brushed Stainless Steel
- LBS - Laquered BrushSsteel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 866ZIC
- Flush mounting box = 877ZIC, for extra wiring space
- Conforms to BS1363-2:2016 + A1:2018
- RoHS Directive - 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Fixing Centers
- 60.3 millimetre
- Terminal Capacity
- 3 x 2.5 mm²
- 2 x 4 mm²
- Brand
- MK Electric
- Poles
- 2
- Special Features
- Neon Dual Earth Terminal
- 3 mm Minimum Switch Contact Gap
- 3-Pin Operated Safety Shutter Mechanism
- Material
- Metal
Others
- Fixing Centers
- 60.3 millimetre
- Terminal Capacity
- 3 x 2.5 mm²
- 2 x 4 mm²
- Brand
- MK Electric
- Poles
- 2
- Special Features
- Neon Dual Earth Terminal
- 3 mm Minimum Switch Contact Gap
- 3-Pin Operated Safety Shutter Mechanism
- Material
- Metal
- Terminal Capacity : 3 x 2.5 mm²|2 x 4 mm²
- Brand : MK Electric
- Poles : 2
- Special Features : Neon Dual Earth Terminal|3 mm Minimum Switch Contact Gap|3-Pin Operated Safety Shutter Mechanism
- Material : Metal
- Fixing Centers : 60.3 millimetre
Image
SKU
Description
K14657SAAB
Switch Socket Outlet 13Amp, 1-gang, Double Pole with Neon Dual Earth, Silver Anodized Aluminium Black