TV, Data, & Voice Sockets
2A Round Pin Socket Outlet with Telephone Symbol
The Mk Electric’s K14340 are 1 gang 2 ampere round pin switch socket outlets with telephone symbol.
The Mk Electric’s K14340 are 1 gang 2 ampere round pin switch socket outlets with telephone symbol. The socket outlets can be wall or bench mounted and are available in different finishes and option for black or white inserts. The round pin socket outlets are designed for ease of installation and can be quickly installed as replacements for existing socket outlets or in new installations.
Features & Benefits:- Available with black or white inserts
- Top access terminals make wiring easier and quicker
- Slim profile ‘screw-less ’ front plates of only 4mm
- Telephone symbol marked on the socket
- BS 546: 1950
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Brand
- MK Electric
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Brand
- MK Electric
- Brand : MK Electric
- Minimum Mounting Box Depth : 35 millimetre
Image
SKU
Description
K14340PBRW
Round Pin Socket Outlet, Telephone Symbol, 2A, 86x86mm, White Insert, Polished Brass
K14340BSSB
Round Pin Socket Outlet, Telephone Symbol, 2A, 86x86mm, Black Insert, Brushed Stainless Steel