https://buildings.honeywell.com/us/en/search-results.html

TV, Data, & Voice Sockets

MK Data Grommet

MK Electric Data Grommets are used to provide access to power in areas where standard plastic grommets are not robust enough.

MK Electric Data Grommets are used to provide access to power in areas where standard plastic grommets are not robust enough, where improved aesthetics are required, or a wet wash solution is required

Features & Benefits:
  • Metal Power Grommet
  • Unserviced Data Grommet
  • C/w 1 x 50 x75mm Euro apperture
  • The ONIX data grommets provide access to data in areas where standard plastic grommets are not robust enough, where improve
  • aesthetics are required, or a wet wash solution is required.
  • ALP Version = Aluminium finish
  • BRP Version = Brass finish
  • NIP Version =Nickel finish
Certifications:
  • Conforms to BS EN 50085-2-2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
  • BS EN 60529:1992
  • Classification according to resistance to vertical load applied through small surface area 3000N
  • Classification according to resistance to vertical load applied through large surface area 10000N
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
  • Wet Washable IP Rating = IP44, when the lid is closed

Others

  • Brand
    • MK Electric
  • Number of Compartments
    • 1

Others

  • Brand
    • MK Electric
  • Number of Compartments
    • 1
  • Brand : MK Electric
  • Number of Compartments : 1
Image
SKU
Description
alt
NXGCALD
Data Grommet, 1x 50x75mm, Aluminium
alt
NXGCNID
Data Grommet, 1x 50x75mm, Nickel
alt
NXGCBRD
Data Grommet, 1x 50x75mm, Brass