/content/hbtbt/us/en/search-results.html

Unswitched Sockets

86151 Socket Outlet

86151 Sockets Outlets are 1 gang and available in grey or white color.

Overview

86151 Sockets Outlets are 1 gang and available in grey or white color.

Specifications

Others

  • Brand
    • MK Electric
  • Current Rating
    • 16 ampere
  • Gangs
    • 1

Others

  • Brand
    • MK Electric
  • Current Rating
    • 16 ampere
  • Gangs
    • 1
  • Brand : MK Electric
  • Current Rating : 16 ampere
  • Gangs : 1
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
86151GRY
Socket Outlet, 16A, 1-gang, Grey, IP66
86151GRYME
16A 2P+E Socket
86151TCGRY
16A 2P+E Socket
86151TCGRYME
16A 2P+E Socket
86151TCWHI
16A 2P+E Socket
86151TCWHIME
16A 2P+E Socket
86151WHI
Socket Outlet, 16A, 1-gang, Grey, IP66
86151WHIME
16A 2P+E Socket
Image
SKU
Description
alt
86151GRY
Socket Outlet, 16A, 1-gang, Grey, IP66
alt
86151GRYME
16A 2P+E Socket
alt
86151TCGRY
16A 2P+E Socket
alt
86151TCGRYME
16A 2P+E Socket
alt
86151TCWHI
16A 2P+E Socket
alt
86151TCWHIME
16A 2P+E Socket
alt
86151WHI
Socket Outlet, 16A, 1-gang, Grey, IP66
alt
86151WHIME
16A 2P+E Socket