https://buildings.honeywell.com/us/en/search-results.html

Unswitched Sockets

Ancillary Product Panel Mount Socket Outlet

Ancillary Product series offers socket Outlets. The socket outlet contains panel mounting & available in 13A, 1 gang range & also provides choice of two finishes.

Ancillary Product series offers socket Outlets. The socket outlet contains panel mounting & available in 13A, 1 gang range & also provides choice of two finishes such as black and white. Ancillary product panel mount socket outlet Supplied with M3.5 threaded eyelets and fixing screws. They are also available with rear entry terminals.

Features & Benefits:
  • Simple and easy to used
  • Total safety
  • Used for Panel mounting
Certifications:
  • BS 1363-2:1995

Others

  • Brand
    • MK Electric
  • Thread Size
    • M3.5

Others

  • Brand
    • MK Electric
  • Thread Size
    • M3.5
  • Brand : MK Electric
  • Thread Size : M3.5
Image
SKU
Description
alt
735WHIMY
13A 1G Panel Mount Socket
alt
735BLK
Panel Mount Socket, 1-gang, 13A, Black