unswitched sockets
Masterseal Plus™ 16A Unswitched Sockets
Masterseal Plus 16A Socket Outlets have been specifically developed for use in both outdoor and indoor environments, and where wiring devices and accessories would be at risk from penetration by dust or water.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Masterseal Plus™ 16A Socket Outlets have been specifically developed for use in both outdoor and indoor environments, and where wiring devices and accessories would be at risk from penetration by dust or water. With a rating of IP66, Masterseal Plus™ offers total protection against dust, and is protected against high pressure jets of water from any direction.
Features & Benefits:- IP66 Protection against any particles of dust and powerful water jets
- Fixed Gasket Speeds Installation and removes risk of error when placing a floating gasket
- Improved Catch Eases opening and closing
- Available In Grey, White And Black
- Rear Drill Holes For easier installation
- Manufactured From Recycled Polycarbonate For impact and environmental protection
- IEC60884-1: 2006
- IP66 BS EN 60529: 1992
Others
- Brand
- MK Electric
- Insert Color
- White
- Gangs
- 1
- Finish
- White
- Current Rating
- 16 ampere
Others
- Brand
- MK Electric
- Insert Color
- White
- Gangs
- 1
- Finish
- White
- Current Rating
- 16 ampere
- Brand : MK Electric
- Insert Color : White
- Gangs : 1
- Finish : White
- Current Rating : 16 ampere