/content/hbtbt/us/en/search-results.html

Unswitched Sockets

Mk Avant 13A Socket

Socket by MK Avant collection is a revolutionary range of stylish wiring devices. These sockets are available in 13A range and are 1 gang.

Overview

Socket by MK Avant collection is a revolutionary range of stylish wiring devices. Innovative, iconic and inspiring, the Avant's collection is the perfect fusion of distinctive design and unparalleled quality. These sockets are available in 13A range and are 1 gang.

Features & Benefits:
  • Available in 4 colour finishes
  • 12 years guarantee
Certifications:
  • BS 4177
Specifications

Others

  • Brand
    • MK Electric
  • Current Rating
    • 13 ampere
  • Gangs
    • 1

Others

  • Brand
    • MK Electric
  • Current Rating
    • 13 ampere
  • Gangs
    • 1
  • Brand : MK Electric
  • Current Rating : 13 ampere
  • Gangs : 1
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
K63780CHA/A/D
Socket, 13A, 1-gang, Charcoal
alt
K63780CHM/A/D
Socket, 13A, 1-gang, Champagne
alt
K63780TTA/A/D
Socket, 13A, 1-gang, Titanium
alt
K63780WHI/A/D
Socket, 13A, 1-gang, White
Image
SKU
Description
alt
K63780CHA/A/D
Socket, 13A, 1-gang, Charcoal
alt
K63780CHM/A/D
Socket, 13A, 1-gang, Champagne
alt
K63780TTA/A/D
Socket, 13A, 1-gang, Titanium
alt
K63780WHI/A/D
Socket, 13A, 1-gang, White