https://buildings.honeywell.com/us/en/search-results.html

Unswitched Sockets

MK Electric Accessory Plate

Accessory plates are common to most ranges, they will fit all Cablelink Plus Screed, Single Pan and Onix Plus Floorboxes. Plates are supplied in Light Grey (LGY) finish.

Accessory plates are common to most ranges, they will fit all Cablelink Plus Screed, Single Pan and Onix Plus™ Floorboxes. Plates are supplied in Light Grey (LGY) finish.Due to the reduced wiring space available with the Flush Floorbox, only a limited range of sockets can be used

Features & Benefits:
  • Device plate can be adjusted to provide increased wiring space or greater plug top clearance
  • W Version - comes complete with a UT33204 CE
  • plug, pre-wired
Certifications:
  • Confirms to BS 1363‐2:1995 Amendment 4
  • RoHS Directive 2011/65/EU
  • CE Marked
  • IP Rating = IP2X

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Image
SKU
Description
alt
CXP10731NS
Accessory Plate, Socket Outlet, 13A, 2 Gang, Non-Standard (T Pin), gray