Unswitched Sockets
Shuttered Two Pin Socket Outlet
Shuttered Two Pin Socket Outlets are 1 GANG 16A switch. The socket is intended for use with BS, USA and CEE standard plugs.
Shuttered Two Pin Socket Outlets are 1 GANG 16A switch. The sockets are intended for use with BS, USA and CEE standard plugs. The universal sockets does not incorporate an earth contact. Therefore, appliances needing earth connection (class 1 equipment) must NOT be used with this socket. Logic Plus wiring devices from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design. They are easy to install and available through our extensive distributor network. The range is backed by MK’s quality and reliability and provides the largest selection of wiring devices in any single range.
Features & Benefits:- Total safety
- Unrivalled quality and reliability
- Quick and easy to install
- Extensive range
- 20 year guarantee
- High gloss, high quality thermoset material
- IEC 60884 -1:2006
Others
- Maximum Installation Altitude
- 2000 metre
- Fixing Centers
- 60.3 millimetre
- Current Rating
- 16ampere
- Terminal Capacity
- 2 x 2.5 mm²
- 1 x 4 mm²
- 4 x 1.5 mm²
- Gangs
- 1
- Brand
- MK Electric
- Finish
- White
Others
- Maximum Installation Altitude
- 2000 metre
- Fixing Centers
- 60.3 millimetre
- Current Rating
- 16ampere
- Terminal Capacity
- 2 x 2.5 mm²
- 1 x 4 mm²
- 4 x 1.5 mm²
- Gangs
- 1
- Brand
- MK Electric
- Finish
- White
- Current Rating : 16ampere
- Terminal Capacity : 2 x 2.5 mm²|1 x 4 mm²|4 x 1.5 mm²
- Gangs : 1
- Brand : MK Electric
- Finish : White
- Maximum Installation Altitude : 2000 metre
- Fixing Centers : 60.3 millimetre
Image
SKU
Description
K4150WHIMY
1G Logic+ 2P+E Socket Outlet