https://buildings.honeywell.com/us/en/search-results.html

Unswitched Sockets

Surface Loop Socket Outlet

Surface Loop Socket Outlets offers remarkable impact strength and designed to meet all relevant European and British Standards, whilst offering remarkable impact strength and an excellent choice of ingress protection ratings

Surface Loop Socket Outlets designed to provide IP44 & IP67 ingress protection have outstanding temperature performance and resistance to chemicals to ensure operation in arduous applications. All sockets to have self-cleaning contacts and nickel plated pins to provide resistance to humidity and wear. Cable entry must be secured via a cable clamp that applies pressure to the cable for the lifetime of the product

Features & Benefits:
  • Outstanding temperature performance
  • All edges and corners are rounded to remove sharp edges
  • new cable clamp with an improved locking mechanism
  • Easy wiring all screws are backed out and retained
  • Quick and easy to use
Certifications:
  • BS EN 60309

Others

  • Minimum Mounting Box Depth
    • 149 millimetre
  • Terminal Capacity
    • 2.5 - 6 mm²
  • Finish
    • Blue
  • Brand
    • MK Electric
  • Insert Color
    • Blue
  • Special Features
    • Watertight

Others

  • Minimum Mounting Box Depth
    • 149 millimetre
  • Terminal Capacity
    • 2.5 - 6 mm²
  • Finish
    • Blue
  • Brand
    • MK Electric
  • Insert Color
    • Blue
  • Special Features
    • Watertight
  • Terminal Capacity : 2.5 - 6 mm²
  • Finish : Blue
  • Brand : MK Electric
  • Insert Color : Blue
  • Special Features : Watertight
  • Minimum Mounting Box Depth : 149 millimetre
Image
SKU
Description
alt
K13354BLU
Surface Loop Socket Outlets, 32A, 2P+E Pin, 6 Earth