USB Charging Sockets

Elements Integrated SwitchSocket

MK’s USB Integrated switchsockets with smart dual port USB charger, Dynamic Device Recognition (DDR) and protection against short circuit and overload features are perfect for homes, offices, airports, and the hospitality and education sectors.

MK’s USB Integrated one gang switchsockets with smart dual port USB charger, Dynamic Device Recognition (DDR) and protection against short circuit and overload features are perfect for homes, offices, airports, and the hospitality and education sectors. Users can charge most smart devices – optimally and safely without the need for additional plug-in chargers or socket adaptors, enhancing their user experience. This solution eliminates the need for bulky adaptors, making life so much easier when travelling, working or simply on-the-go, as well as offering protection from well documented, potential dangers such as house fires caused by using uncertified USB charging devices.

Features & Benefits:
  • Double Pole Switching : Neutral makes first, breaks last for total safety
  • Dual Earth : For added safety in the event of earth leakage current
  • Two 5V Outlets with a combined Total Of 2A Charging :
  • Dynamic Device Recognition
  • Protected Against An Overload Or Short Circuit
Certifications:
  • BS 1363-2 and IEC BS1363-2 (2016)
  • BS 5733
  • CE
  • IEC 61000-6-1 and IEC 61000-6-3

Others

  • Terminal Capacity
    • 4 mm²
    • 2.5 mm²
    • 6 mm²
  • Number of Terminal Cables
    • 3
  • Brand
    • MK Electric
  • USB Current
    • 2 ampere

Others

  • Terminal Capacity
    • 4 mm²
    • 2.5 mm²
    • 6 mm²
  • Number of Terminal Cables
    • 3
  • Brand
    • MK Electric
  • USB Current
    • 2 ampere
  • Number of Terminal Cables : 3
  • Brand : MK Electric
  • USB Current : 2 ampere
  • Terminal Capacity : 4 mm²|2.5 mm²|6 mm²
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
K34354NDW
1G DP S/S 2-port USB Charger 2A/5V
alt
K34354NCH
1G DP S/S 2-port USB Charger 2A/5V
alt
K34354NBO
1G DP S/S 2-port USB Charger 2A/5V