USB Charging Sockets
Elements Switch Socket Outlet
The Elements range of Switch Socket USB Outlets are a part of MK Electric.They are used to charge the devices connected to the USB ports. A total of 2A charging current is provided to the devices connected to either of the two USB ports.
MK Electric’s Elemets range of Switch Socket USB Outlets provides a total of 2A charging current to the devices that are connected across the USB ports. MK’s Dynamic Device Recognition detects differing charging configurations and requirements and reacts accordingly. The MK Electric USB Integrated socket is designed such that the dynamic device recognition is unique to each USB port which means that different manufacturers devices can be charged simultaneously without any impairment to the other. As well as different manufacturers, each port can also charge different types of devices at the same time i.e. the ports are not allocated to specific devices such as tablets or phones.
Features & Benefits:- MK’s Dynamic Device Recognition identifies and recognizes different configurations
- Optimum charging compatibility across a broad range of devices
- The total rated current will be divided between the two ports so as to prevent overload
- Different manufacturers devices can be charged simultaneously
- Numerous devices are compatible according to the compatibility testing
- BS 1363-2
- BS 5733
- IEC BS1363-2 (2016)
Others
- USB Current
- 2ampere
Others
- USB Current
- 2ampere
- USB Current : 2ampere
Image
SKU
Description
K34344NBO
2G DP S/S 2-port USB Charger 2A/5V 25mm
K34344PBR
SwitchSocket, 13A, 2 Gang, DP, 2 Port USB, Polished Brass
K34344NDW
2G DP S/S 2-port USB Charger 2A/5V 25mm
K34344NCH
2G DP S/S 2-port USB Charger 2A/5V 25mm