USB Charging Sockets
Logic Plus™ Euro USB Charging Module
Logic Plus™ USB charging module features two charging sockets which both deliver 1A charging current at 5Vdc (total 2A max).
The Logic Plus™ USB charging module features two charging sockets which both deliver 1A charging current at 5Vdc (total 2A max). It allows charging for your portable devices via a USB 2.0 type a plug. It is also designed with inherent safety features such as overload protection and automatic disconnect on the modular product. It has fixed installation USB charger by requiring just one charging cable to be used for multiple devices, which avoids the need to carry a variety of bulky adaptors for different devices.
Features & Benefits:- Double Pole Switching:- Neutral makes first, breaks last
- 3-Pin “Child Resistant Shutter System”:-Designed to inhibit access to the electricity supply, unless all 3 pins of a standard British 13A plug are in position
- 3mm Minimum Switch Contact Gap: - Eliminates possibility of circuit forming when in the off position
- Vertically stacked central USB ports: - Access to USB ports is not restricted when using virtually any standard 13A plug, including moulded plugs
- Dual Earth Terminals: - for high integrity earthing
- Funnel Entrance to Terminals are upward facing to make installation easier
- In Line Terminals: - Allows wire to be cut stripped to the same length for faster and easier installation
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Brand
- MK Electric
- USB Current
- 2 ampere
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Brand
- MK Electric
- USB Current
- 2 ampere
- Brand : MK Electric
- USB Current : 2 ampere
- Minimum Mounting Box Depth : 35 millimetre
Image
SKU
Description
K5837SGRY
USB Charging Module
K5837WHIMY
USB Charging Module
K5837SCWMY
USB Charging Module
K5837SBPMY
USB Charging Module