https://buildings.honeywell.com/us/en/search-results.html

Double Pole Switches

Avant 20A Switch

The 20A Switch by MK Electric Avant is 1 Gang, Double pole switch with neon indicator. This switch is available in four different finishes. It is provided with Mounting box of 35mm.

The 20A Switch by MK Electric Avant is 1 Gang, Double pole switch with neon indicator. This switch is available in four different finishes. It is provided with Mounting box of 35mm. The range is durable, tarnish resistant and maintains its stylish and understated appearance. MK Avant delivers an attractive range of wiring devices that also makes decorating simple, Innovative and unique. Avant provides a range of products that complement the d├ęcor of the finest modern and traditional interiors.

Features & Benefits:
  • Concealed screws
  • Easy to install
  • Morden styling
  • High quality finishes
  • Quick and simple removable front plate
Certifications:
  • BS 3676:Pt.1

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Image
SKU
Description
alt
33423RPCHM
Switch, 20A, 1 Gang, Double Pole, Neon, Champagne