https://buildings.honeywell.com/us/en/search-results.html

Double Pole Switches

MK Electric Edge™ Double Pole Toggle Switch Module

MK Electric Edge™ Double Pole Toggle Switch Module is 20A, 1 way switch having 86 x 146mm dimension. It is available in 13 standard finishes, slim Profile Front-plates of only 1.5mm with matching flat head screws throughout.

MK Electric Edge™ Double Pole Toggle Switch Module is 20A, 1 way switch having 86 x 146mm dimension. It is available in 13 standard finishes, slim Profile Front-plates of only 1.5mm with matching flat head screws throughout. Edge™ comes unrivalled safety. Utilising MK’s 3-pin operated safety shutter, that prevents misuse and unsafe access to live circuitry. Edge™ is the choice in modern, contemporary or traditional interiors where style and detail are the desired effect.

 

Features & Benefits:
  • Slim Profile Front-plates of only 1.5mm with matching flat head screws throughout.
  • Total safety with 3-pin operated ‘child resistant shutter system’
  • 13 Standard high quality finishes.
  • Clear terminal markings for easy identification.
  • Optional black or white inserts on selected
Certifications:
  • BS EN 60699-1:1999

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Image
SKU
Description
alt
K14896LBS
MK Electric Edge™ Double Pole Toggle Switch Module, 20A, DP, 1 Way, Lacquered Brushed Steel