https://buildings.honeywell.com/us/en/search-results.html

Fan Controls

DDBC-DIM

Ballast Controller by Ex-Or is designed to provide cost effective control of DALI high frequency fluorescent ballasts. Each output channel is selectable to DALI Broadcast, 1-10 V or DSI.

Ballast Controller by Ex-Or is designed to provide cost effective control of DALI high frequency fluorescent ballasts. Each output channel is selectable to DALI Broadcast, 1-10 V or DSI.

Features & Benefits:
  • Multiple protocols supported
  • Simple Installation
Certifications:
  • CE
  • For DDBC1200
  • RCM
  • UL/cUL
  • FCC
  • ICES
  • RoHS
  • For DDBC516FR
  • C-Tick

Others

  • Maximum Operating Voltage
    • 240 voltage alternating current
  • Brand
    • Ex-Or
  • Mounting Type
    • DIN Rail
  • Network Connection
    • Yes

Others

  • Maximum Operating Voltage
    • 240 voltage alternating current
  • Brand
    • Ex-Or
  • Mounting Type
    • DIN Rail
  • Network Connection
    • Yes
  • Brand : Ex-Or
  • Mounting Type : DIN Rail
  • Network Connection : Yes
  • Maximum Operating Voltage : 240 voltage alternating current
Image
SKU
Description
alt
DDBC1200
12 Channel HF Ballast Controller
alt
DDBC516FR
5 Channel Ballast Controller With Relays