Fan Controls
Radio Dimming Receiver
Radio Dimming Receivers are single channel dimming modules for two button operation with on, off and dim option with memory.
Radio Dimming Receivers are single channel dimming modules for two button operation with on, off and dim option with memory. They are phase cut dimmers for low voltage halogen lamps with electronic transformer, incandescent lamps, high voltage halogen lamps and other ohmic loads.
Features & Benefits:- Single channel
- Comes with memory
- IP 20
- CE
Others
- Brand
- PEHA
Others
- Brand
- PEHA
- Brand : PEHA
Image
SKU
Description
00339613
Radio Dimming Receiver, 230V, 50Hz, 60W-210W, 27mm Height