Fan Controls
Scene Select II Ballast Controller
Ballast Controller is designed to provide cost-effective control of Digital DSI and DALI Broadcast high-frequency fluorescent ballasts and appropriate dimmable transformers.
Ballast Controller is designed to provide cost-effective control of Digital DSI and DALI Broadcast high-frequency fluorescent ballasts and appropriate dimmable transformers. The controller is housed in a 12-unit wide DIN enclosure for installation into a panel/switchboard. There are additional internal fixing points so that it may be fixed to a surface without the use of a DIN rail.
Features & Benefits:- Cost-effective
- Simple Installation
- LED indicators reflect the status of each channel
- CE
- C-Tick
Others
- Maximum Operating Voltage
- 240 voltage alternating current
- Operating Frequency
- 50/60 hertz
- Minimum Operating Voltage
- 100 voltage alternating current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Brand
- Ex-Or
- Network Connection
- Yes
- Communications Protocol
- RS485 SceneSelect II Bus Serial Port
- Dimming Type
- DALI
- Control Type
- Dimming
- Ballast Controller
- Mounting Type
- DIN Rail
- Number of Channels
- 12
Others
- Maximum Operating Voltage
- 240 voltage alternating current
- Operating Frequency
- 50/60 hertz
- Minimum Operating Voltage
- 100 voltage alternating current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Brand
- Ex-Or
- Network Connection
- Yes
- Communications Protocol
- RS485 SceneSelect II Bus Serial Port
- Dimming Type
- DALI
- Control Type
- Dimming
- Ballast Controller
- Mounting Type
- DIN Rail
- Number of Channels
- 12
- Brand : Ex-Or
- Network Connection : Yes
- Communications Protocol : RS485 SceneSelect II Bus Serial Port
- Dimming Type : DALI
- Control Type : Dimming|Ballast Controller
- Mounting Type : DIN Rail
- Number of Channels : 12
- Maximum Operating Voltage : 240 voltage alternating current
- Operating Frequency : 50/60 hertz
- Minimum Operating Voltage : 100 voltage alternating current
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Maximum Operating Ambient Temperature : 50 degree Celsius
Image
SKU
Description
DE121SDBC1200
Ballast Controller, 100-240V AC, Single Phase, 12 Control Outputs, 96mm Hx211mm Wx75mm D