Fan Controls
Scene Select II HF Ballast Controller
HF Ballast Controllers are designed for use with electronic dimmable fluorescent ballasts, either 1-10V, DSI or DALI Broadcast.
HF Ballast Controllers are designed for use with electronic dimmable fluorescent ballasts, either 1-10V, DSI or DALI Broadcast. The control outputs of HF Ballast Controller operate in tandem with the switched outputs.
Certifications:- CE
- C-Tick
Others
- Maximum Operating Voltage
- 230 voltage alternating current
- Mounting Type
- Surface
- Dimming Type
- Analog
- Material
- Alloy Steel
- Brand
- Ex-Or
- Control Type
- HF Ballast Controller
- Dimming
- Network Connection
- Yes
Others
- Maximum Operating Voltage
- 230 voltage alternating current
- Mounting Type
- Surface
- Dimming Type
- Analog
- Material
- Alloy Steel
- Brand
- Ex-Or
- Control Type
- HF Ballast Controller
- Dimming
- Network Connection
- Yes
- Mounting Type : Surface
- Dimming Type : Analog
- Material : Alloy Steel
- Brand : Ex-Or
- Control Type : HF Ballast Controller|Dimming
- Network Connection : Yes
- Maximum Operating Voltage : 230 voltage alternating current
Image
SKU
Description
SBD410
HF Ballast Controller, 230V AC, Alloy /Steel, Wall mount, 50Hz, Single Phase