https://buildings.honeywell.com/us/en/search-results.html

Grid Switches

Grid Plus Switch Module 1-way

Grid Plus Switch Modules are 1-way and are comprehensive modular switching and monitoring system ideal for a variety of applications within the commercial, public and domestic sectors.

Grid Plus is a modular switching and monitoring system in a choice of attractive finishes to match complementary accessory ranges. The comprehensive range of modules includes switches, indicators, dimmers, secret key switches, printed switches and buzzer units – making it the ideal system for commercial and public building applications. Easy to fit and change, Grid Plus modules simply clip into place from the front of the mounting frame.

Features & Benefits:
  • Grid Switch, Single Pole, 1 Way, Switch Module
  • 20A Current rating
  • Terminal capacity 4 x 1mm², 4 x 1.5mm², 3 x 2.5mm², 2 x 4mm² or 1 x ,6mm²
  • Positive switch action
  • Grid Plus modules "clip fit" without any requirements for special tools
  • Does not need to be de-rated when used on fluorescent loads
  • Printed terminal markings on grey rear moulding for clearer identification
  • Finishes available :-
  • WHI - White
  • BLK - Black
  • BSS- Brushed Stainless Steel
  • LBS - Laquered Brush Steel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding White, Porcelain White and Lustrous Ivory where only White inserts are available, and Black and Lustrous Black, where only Black inserts are available
Certifications:
  • Conforms to IEC60669-1:2017 / BS EN60669-1:2018
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • Amendment RoHS Directive (EU) 2015/863
  • CE Marked
  • IP Rating = IP2XD

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Image
SKU
Description
alt
K4891CHAB
20A SP 1-way Switch