https://buildings.honeywell.com/us/en/search-results.html

Grid Switches

MK Electric 1-way DP 20 AMP Switch

MK Electric 1-way DP 20 AMP Switches are Fitted with two earth terminals to provide a double earth facility for use when installations require a high integrity protective connection

MK Electric 1-way DP 20 AMP switches are fitted with two earth terminals to provide a double earth facility for use when installations require a high integrity protective connection

Features & Benefits:
  • Grid Switch, Double Pole, 1 Way, Switch Module
  • 20A Current rating
  • Terminal capacity 4 x 1mm², 4 x 1.5mm², 3 x 2.5mm², 2 x 4mm² or 1 x ,6mm²
  • Positive switch action
  • Grid Plus modules "clip fit" without any requirements for special tools
  • Does not need to be de-rated when used on fluorescent loads
  • Printed terminal markings on grey rear moulding for clearer identification
  • RED Version - supplied with a red rocker
  • N Version - supplied with Neon Indicator
  • Finishes available :-
  • WHI - White
  • BLK - Black
  • BSS- Brushed Stainless Steel
  • LBS - Laquered Brush Steel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding White, Porcelain White and Lustrous Ivory where only White inserts are available, and Black and Lustrous Black, where only Black inserts are available
Certifications:
  • Conforms to IEC / BSEN60669-1:1999+A2:2008 or IEC60669-1:2017 / BS EN60669-1:2018
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • Amendment RoHS Directive (EU) 2015/863
  • CE Marked
  • IP Rating = IP2XD

Others

  • Operating Voltage
    • 250 voltage alternating current
  • Brand
    • MK Electric

Others

  • Operating Voltage
    • 250 voltage alternating current
  • Brand
    • MK Electric
  • Brand : MK Electric
  • Operating Voltage : 250 voltage alternating current
Image
SKU
Description
alt
K4896PHBLK
Switch Module, 20A, One-Way, DP, Plinth Heater, Black