https://buildings.honeywell.com/us/en/search-results.html

Grid Switches

MK Electric Grid Plus™ Intermediate Switch Module

MK Electric Grid Plus™ Intermediate Switch Module is 20A switch module available in 17 attractive finishes. Grid Plus module is simply clip into place from the front of the mounting frame.

MK Electric Grid Plus™ Intermediate Switch Modules are 20A, switch module available in 17 attractive finishes. Grid Plus modules simply clip into place from the front of the mounting frame. Grid modules ‘clip fit’ to the frame without any requirement for special tools. They can be moved, removed or replaced whilst the frame is fitted to the box making installation or replacement speedy and simple. Grid frames are made from pre-galvanised steel to provide extra high corrosion resistance preventing tarnishing. Ensures longevity of product.

Features & Benefits:
  • Grid Switch, Intermediate Switch Module
  • 20A Current rating
  • Terminal capacity 4 x 1mm², 4 x 1.5mm², 3 x 2.5mm², 2 x 4mm² or 1 x ,6mm²
  • Positive switch action
  • Grid Plus modules "clip fit" without any requirements for special tools
  • Does not need to be de-rated when used on fluorescent loads
  • Printed terminal markings on grey rear moulding for clearer identification
  • RED Version - supplied with a red rocker
  • Finishes available :-
  • WHI - White
  • BLK - Black
  • BSS- Brushed Stainless Steel
  • LBS - Laquered Brush Steel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding White, Porcelain White and Lustrous Ivory where only White inserts are available, and Black and Lustrous Black, where only Black inserts are available
Certifications:
  • Conforms to IEC60669-1:2017 / BS EN60669-1:2018
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • Amendment RoHS Directive (EU) 2015/863
  • CE Marked
  • IP Rating = IP2XD

Others

  • Operating Voltage
    • 250 voltage alternating current
  • Brand
    • MK Electric

Others

  • Operating Voltage
    • 250 voltage alternating current
  • Brand
    • MK Electric
  • Brand : MK Electric
  • Operating Voltage : 250 voltage alternating current
Image
SKU
Description
alt
K4893REDB
MK Electric Grid Plus™ Intermediate Switch Module, 20A, Red Rocker, Black Insert