High Current Switches
1-gang Intermediate Switch
The 1 Gang Intermediate Switch by Avant MK Electric is single pole switch having 20A current rating. It can be use with fluorescent and inductive loads as well as standard. This Switches are available in four different shades.
The 1 Gang Intermediate Switch by Avant MK Electric is single pole switch having 20A current rating. It can be use with fluorescent and inductive loads as well as standard. This Switches are available in four different shades. The Avant range offers different coloured high quality frontplate finishes for customers to match and enhance any interior or room décor. Besides meeting the aesthetic requirement of architects and interior designers, behind every high quality frontplate is a product that makes it easy for the installer too.
Features & Benefits:- Ultra slim frontplates of 4mm
- Clip on frontplates which conceal screws
- Frontplates are removable for convenience when painting walls
- 3mm switch contact gap for increased safety
- Attractive gloss finish for aesthetic appeal and practical maintenance
- Interchangeable coloured frontplates
- IEC/ BSEN 60669
- MS IEC 60669
- SS 227
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
K63874WHI/A/D
Intermediate Switch, 1 Gang, Single Pole, 20AX, White
K63874CHM/A/D
Intermediate Switch, 1 Gang, Single Pole, 20AX, Champagne
K63874TTA/A/D
Intermediate Switch, 1 Gang, Single Pole, 20AX, Titanium