High Current Switches
45A High Current Switch
The 45A High Current Switch by MK Electric Slimline Plus is double pole switch with neon indicator on it. Slimline Pulse switch provides high quality with safe and reliable operation.
The 45A High Current Switch by MK Electric Slimline Plus is double pole switch with neon indicator on it. Slimline Pulse switch provides high quality with safe and reliable operation. The MK Slimline Plus range offers a wide range of accessories, which are unobtrusive and practical. It is manufactured using Polycarbonate. MK Slimline Plus comes with a high gloss finish that is both tough and durable. Quick and easy installation , and multi-fixing points allow for angular movement that will easily accommodate improperly installed back box.
Features & Benefits:- Stylish profile with surround of 7mm thick
- Stylish and Flexible
- Choice of white or colour shrouds
- Six standard high quality metallic colours with the option for mix and match
- Robust, stylish and easy installation
- BSEN 60669
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
S5215PRLME
High Current Switch, 45A, Double Pole, Neon, Pearl