https://buildings.honeywell.com/us/en/search-results.html

High Current Switches

K23473 Wide Rocker Switch

K23473 Series Wide Rocker Switches by MK Electric having 2 Way Single Gang also available in different finishes

K23473 Series, 1 Gang SP 2 Way with Wide Rocker Switches, 20 A. A range of socket outlets designed for ease of installation and having all the advantageous design features of the MK range of wiring devices. A variety of sockets (see Technical Specification) are fitted with two earth terminals on a common busbar to provide a double earth facility for use when installations require a high integrity protective connection.

Features & Benefits:
  • Plate Switch, 1 Gang, Single pole, 2 Way,
  • 20A Current rating
  • Slim, 4mm screwless front plate
  • Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1 x ,6mm²
  • Positive switch action
  • Does not need to be de-rated when used on fluorescent loads
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • C/w Wide Rocker
  • Finishes available :-
  • BSS- Brushed Stainless Steel
  • LBS - Laquered Brushed Steel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 861ZIC
  • Flush mounting box = 866ZIC, for extra wiring space
Certifications:
  • Confirms to IEC60669-1 2017 / BS EN60669-1, 2008
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • Amendment RoHS Directive (EU) 2015/863
  • CE Marked
  • IP Rating = IP2XD

Others

  • Minimum Mounting Box Depth
    • 25 millimetre
  • Operating Voltage
    • 250 voltage alternating current
  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric

Others

  • Minimum Mounting Box Depth
    • 25 millimetre
  • Operating Voltage
    • 250 voltage alternating current
  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric
  • Brand : MK Electric
  • Minimum Mounting Box Depth : 25 millimetre
  • Operating Voltage : 250 voltage alternating current
  • Fixing Centers : 60.3 millimetre
Image
SKU
Description
alt
K23473PBRB
Switch, 20A, Two-Way, 1 Gang, SP, Wide Rocker, Polished Brass With Black Insert