https://buildings.honeywell.com/us/en/search-results.html

High Current Switches

Logic Plus™ Wide Rocker Switch 2 Gang

Logic Plus™ ranges offers Wide Rocker Switch. These switch are available in 10A single pole range and do not have to be derated when used with fluorescent or inductive loads.

Logic Plus™ wiring devices from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design. Logic Plus™ Wide Rocker Switch are made from a high grade thermoset material which has an inherent antimicrobial property. Logic Plus™ Wide Rocker Switch are available in 10A single pole range. These switch modules do not have to be de-rated when used with fluorescent or inductive loads. Logic Plus™ Wide Rocker Switch provides choice of two finish white and graphite.

Features & Benefits:
  • Wide rocker plate Switch, 2 Gang, SP, 2 Way,
  • 10A Current rating
  • Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1 x 6mm²
  • Positive switch action
  • Does not need to e de-rated when used on fluorescent loads
  • Flush mounting box = 861ZIC
  • Flush mounting box = 866ZIC, for extra wiring space
  • Surface mounting box = K2160WHI
  • Surface mounting box =K2140WHI, for extra wiring space
Certifications:
  • Confirms to IEC60669-12017 / BS EN60669-1, 2018
  • Low Voltage Directive 2014/35/
  • RoHS Directive 2011/65/EU
  • Amendment RoHS Directive (EU) 2015/863
  • CE Marked
  • IP Rating = IP2XD

Others

  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric

Others

  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric
  • Brand : MK Electric
  • Fixing Centers : 60.3 millimetre
Image
SKU
Description
alt
K4782RPWHI
2G SP 2W Wide Rocker PL Switch