/content/hbtbt/us/en/search-results.html

Keyed & Key Card Switches

Hotel Pack 120V Key Card Switch

The Mk Electric’s K63325 are 120V Key Card Switch of Hotel pack series. The Key Card Switch can be wall or bench mounted and are available on different finishes.

Overview

The Mk Electric’s K63325 are 120V Key Card Switch of Hotel pack series. The Key Card Switch can be wall or bench mounted and are available on different finishes. The round Key Card Switches are designed for ease of installation and can be quickly installed as replacements for existing Key Card Switch or in new installations.

Features & Benefits:
  • Ultra slim frontplates of 4mm
  • Clip on frontplates which conceals screw
  • Interchangeable coloured frontplates to suite interior decor
Certifications:
  • IEC/BSEN 60669
Specifications

Others

  • Current Rating
    • 10 ampere
  • Operating Voltage
    • 12 voltage direct current
  • Product Type
    • Key Card Switch Degrees Celsius
    • Key Card Switch Voltage Degrees Celsius
  • Brand
    • MK Electric

Others

  • Current Rating
    • 10 ampere
  • Operating Voltage
    • 12 voltage direct current
  • Product Type
    • Key Card Switch Degrees Celsius
    • Key Card Switch Voltage Degrees Celsius
  • Brand
    • MK Electric
  • Current Rating : 10 ampere
  • Operating Voltage : 12 voltage direct current
  • Product Type : Key Card Switch Degrees Celsius|Key Card Switch Voltage Degrees Celsius
  • Brand : MK Electric
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
K63325CHA/A/D
Key Card Switch, 120V AC, 50-60 HZ, 12V DC, Charcoal
alt
K63325CHM/A/D
Key Card Switch, 120V AC, 50-60 HZ, 12V DC, Champagne
alt
K63325TTA/A/D
Key Card Switch, 120V AC, 50-60 HZ, 12V DC, Titanium
alt
K63325WHI/A/D
Key Card Switch, 120V AC, 50-60 HZ, 12V DC, White
Image
SKU
Description
alt
K63325CHA/A/D
Key Card Switch, 120V AC, 50-60 HZ, 12V DC, Charcoal
alt
K63325CHM/A/D
Key Card Switch, 120V AC, 50-60 HZ, 12V DC, Champagne
alt
K63325TTA/A/D
Key Card Switch, 120V AC, 50-60 HZ, 12V DC, Titanium
alt
K63325WHI/A/D
Key Card Switch, 120V AC, 50-60 HZ, 12V DC, White