https://buildings.honeywell.com/us/en/search-results.html

Switch Modules

10A Retractive Switch

Retractive Switches by MK Electric are 10A, 2 way push switches which are single pole. Push switches are not designed for fluorescent loads.

Retractive Switches by MK Electric are 10A, 2 way push switches which are single pole. Push switches are not designed for fluorescent loads. MK plate switches are designed to blend in with the decor, whilst complementing a wide range of other MK wiring devices. They are designed for easy installation in plaster depth boxes and are suitable for controlling lighting circuits in domestic, commercial and industrial applications.

Features & Benefits:
  • Grid Switch, Single Pole, 2 Way, Retractive Module
  • 10A Current rating
  • Terminal capacity 4 x 1mm², 4 x 1.5mm², 3 x 2.5mm², 2 x 4mm² or 1 x ,6mm²
  • Positive switch action
  • Grid Plus modules "clip fit" without any requirements for special tools
  • Does not need to be de-rated when used on fluorescent loads
  • Printed terminal markings on grey rear moulding for clearer identification RED Version - supplied with a red rocker
  • Finishes available :-
  • WHI - White
  • BLK - Black
  • BSS- Brushed Stainless Steel
  • LBS - Laquered Brush Steel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding White, Porcelain White and Lustrous Ivory where only White inserts are available, and Black and Lustrous Black, where only Black inserts are available
Certifications:
  • Conforms to
  • IEC60669-1:2017 / BS EN60669-1:2018
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • Amendment RoHS Directive (EU) 2015 / 863
  • CE Marked
  • IP Rating = IP2XD

Others

  • Operating Voltage
    • 250 voltage alternating current
  • Brand
    • MK Electric

Others

  • Operating Voltage
    • 250 voltage alternating current
  • Brand
    • MK Electric
  • Brand : MK Electric
  • Operating Voltage : 250 voltage alternating current
Image
SKU
Description
alt
K4885REDB
Retractive Switch, 10A, 250V AC, 2-way, SP, Red, Black Insert