Switch Modules
20A SP Switch Module
Switch Modules are 20A, SP, 2 Way push switches. These switches do NOT have to be derated when used with fluorescent or inductive loads.
Switch Modules are 20A, SP, 2 Way push switches. These switches do NOT have to be derated when used with fluorescent or inductive loads. MK plate switches are designed to blend in with the decor, whilst complementing a wide range of other MK wiring devices. They are designed for easy installation in plaster depth boxes and are suitable for controlling lighting circuits in domestic, commercial and industrial applications.
Features & Benefits:- Grid Switch, Single Pole, 2 Way, Switch Module
- 20A Current rating
- Terminal capacity 4 x 1mm², 4 x 1.5mm², 3 x 2.5mm², 2 x 4mm² or 1 x ,6mm²
- Positive switch action
- Grid Plus modules "clip fit" without any requirements for special tools
- Does not need to be de-rated when used on fluorescent loads
- Printed terminal markings on grey rear moulding for clearer identification RED Version - supplied with a red rocker
- Finishes available :-
- WHI - White
- BLK - Black
- BSS- Brushed Stainless Steel
- LBS - Laquered Brush Steel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding White, Porcelain White and Lustrous Ivory where only White inserts are available, and Black and Lustrous Black, where only Black inserts are available
- Conforms to IEC60669-1:2017 / BS EN60669-1:2018
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- Amendment RoHS Directive (EU) 2015/863
- CE Marked
- IP Rating = IP2XD
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
K4892WBLK
Switch Module, With Window, 20A, SP, 2-way, 250V AC, -5 to +40C, Black
K4892REDB
Switch Module, 20A, SP, 2-way, 250V AC, -5 to +40C, Red, Black Insert