https://buildings.honeywell.com/us/en/search-results.html

Switch Modules

K4899 Switch Module

K4899 Switch Modules by MK Electric are designed in a choice of attractive finishes to match complementary accessory ranges.This switch modules comes in various finishes and color with 2-way SP 20A giving you a wide opportunity to select.

K4899 Switch Modules by MK Electric are designed in a choice of attractive finishes to match complementary accessory ranges.This switch modules comes in various finishes and color with 2-way SP,20A giving you a wide opportunity to select.The comprehensive range of modules also includes switches, indicators, dimmers, secret key switches, printed switches and buzzer units – making it the ideal system for commercial and public building applications. Easy to fit and change,modules simply clip into place from the front of the mounting frame.

Features & Benefits:
  • Grid Switch, Single Pole, 2 Way, Centre Off, Switch Module
  • 20A Current rating
  • Terminal capacity 4 x 1mm², 4 x 1.5mm², 3 x 2.5mm², 2 x 4mm² or 1 x ,6mm²
  • Positive switch action
  • Grid Plus modules "clip fit" without any requirements for special tools
  • Does not need to be de-rated when used on fluorescent loads
  • Printed terminal markings on grey rear moulding for clearer identification
  • RED Version - supplied with a red rocker
  • Finishes available :-
  • WHI - White
  • BLK - Black
  • BSS- Brushed Stainless Steel
  • LBS - Laquered Brush Steel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding White, Porcelain White and Lustrous Ivory where only White inserts are available, and Black and Lustrous Black, where only Black inserts are available
Certifications:
  • Conforms to IIEC / BSEN60669-1:1999+A2:2008 or IEC60669-1:2017 / BS EN60669-1:2018
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • CE Marked
  • IP Rating = IP2XD

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Image
SKU
Description
alt
K4899REDB
Switch Module, 20A, SP, 2-way, Centre OFF, Red Rocker, Black