Wall Switches
1-pole Unbreakable Rocker Switch
1-pole Rocker Switch is 10 A Unbreakable Plug-In Terminals
1-pole Rocker Switch is 10 A Unbreakable Plug-In Terminals
Others
- Operating Voltage
- 250 voltage alternating current
- Brand
- PEHA
Others
- Operating Voltage
- 250 voltage alternating current
- Brand
- PEHA
- Brand : PEHA
- Operating Voltage : 250 voltage alternating current
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
00308541
Rocker Switch, 1 Pole, Unbreakable, 1 Way, Plug-In Terminals, 10A, 250V AC, Pure White, without Surface-Mounted Box
00303341
Rocker Switch, 1 Pole, Unbreakable, 1 Way, Plug-In Terminals, 10A, 250V AC, Grey, without Surface-Mounted Box, Control Light
00303241
Rocker Switch, 1 Pole, Unbreakable, 1 Way, Plug-In Terminals, 10A, 250V AC, Grey, without Surface-Mounted Box