Wall Switches
2-way Pushbutton
Pushbutton switches comes with screw terminals and are 2 gang independent 2way switches. They can also be used as a venetian blind pushbutton switch with electrical interlocking.
Pushbutton switches comes with screw terminals and are 2 gang independent 2way switches. They can also be used as a venetian blind pushbutton switch with electrical interlocking.
Certifications:- EN 60669-1:1999
Others
- Operating Voltage
- 250 voltage alternating current
- Brand
- PEHA
Others
- Operating Voltage
- 250 voltage alternating current
- Brand
- PEHA
- Brand : PEHA
- Operating Voltage : 250 voltage alternating current
Image
SKU
Description
00462911
Pushbutton, 2 Gang, 2 Way, 10A 250V, Purewhite